Registar
Condições de filtragem
  • Type
    • Dias de envio estimados
      • Tudo
      • Dentro de 17 dias úteis

    Shaft Seal, CRWH1 R, NBR

    Número da peça:

    39997
    Limpar
    Quantidade:

    Lista de números de peça

    Número de itens
    Número da peça
    39997
    Quantidade mínima de encomenda
    1 unidades
    Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
    Data de envio standard
    27.55 €
    ( 32.78 € )
    17 dias úteis

    Informações detalhadas

    Informações básicas

    [Specifications]
    ・Internal diameter(mm): 101.6
    ・Outer diameter(mm): 133.35
    ・eClass code: 23-07-08-01

    Radial shaft seals are used between rotating and stationary machine components, or between components in relative motion. CRWH1 seals are designed with a double metal case, an SKF WAVE lip made of elastomer with a higher pumping rate to reduce heat generation, and a garter spring to optimize sealing against the shaft. Most of the seals feature the SKF Bore Tite coating on the outside diameter that helps fill small imperfections in the housing bore.

    [Features]
    ・For oil or grease
    ・With garter spring
    ・WAVE lip creates higher pumping rate
    ・WAVE lip has less friction between shaft and lip
    ・WAVE lip has a lower temperature at the contact point