Chain Link, Crancked, Elite

Chain Link, Crancked, Elite
[Specifications]
・Pitch: 31.75
・Number of Tracks: 2
・Material: Standard
・Norm: DIN 8187/8188
・IWIS tensile strength(kN): 204

[Features]
・High wear resistance
・High fatigue strength
・Robust and reliable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANSI 100-2. ELITE

Part Number
ANSI 100-2. ELITE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.92 €

1 12 Days

Loading...

  1. 1

Basic information

Pitch 31.75 Number of Tracks 2 Norm DIN 8187/8188
setup inkl. splint pin series false link Weight(g) 221.0
material standard Customs tariff number 73151900

This page is Chain Link, Crancked, Elite, part number ANSI 100-2. ELITE.
You can find the detail information about specifications and dimensions on part number ANSI 100-2. ELITE.

Tech Support