Rod Seal, 95TPU PU953401

Rod Seal, 95TPU PU953401
  • Volume Discount
[Specifications]
・Type: Rod Seal
・Engineering material: TPU953401
・Base color: Blue
・Series: SNI 39

[Features]
・Good static and dynamic sealing effect
・Robust design
・High wear resistance
・Simple snap-on assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNI39 50.8X63.5X10.31 MM

Part Number
SNI39 50.8X63.5X10.31 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.77 €

4 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 63.5 Internal Diameter(φ) 50.8 Width(mm) 10.31
Weight(g) 11 series SNI Customs tariff number 84129080

This page is Rod Seal, 95TPU PU953401, part number SNI39 50.8X63.5X10.31 MM.
You can find the detail information about specifications and dimensions on part number SNI39 50.8X63.5X10.31 MM.

Tech Support