Manufacturer part number: 9331-00487
Brand: GATES
Price: 8.02 €
Delivery time: 12 Days
Length: 487 mm
profile: SPZ
Height: 8 mm
GTIN/EAN: 5414465671333
Weight: 41.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9331-00487
Temperature range (min)(°C) | -30 | Temperature range (max)(°C) | 60 | Material | mixture of elastomer |
---|
This page is V-belt, Super HC, part number 9331-00487.
You can find the detail information about specifications and dimensions on part number 9331-00487.
Configure
Basic Attributes
Type
Length(mm)
profile
Height(mm)
GTIN/EAN
Weight(g)
Width(mm)
Customs tariff number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
9331-00512 |
9331-00560 |
9331-00562 |
9331-00587 |
9331-00612 |
9331-00615 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | profile | Height (mm) | GTIN/EAN | Weight (g) | Width (mm) | Customs tariff number |
---|---|---|---|---|---|---|---|---|---|---|---|
8.02 € | 1 | 12 Days | 512 | SPZ | 8 | 5414465669972 | 43.0 | 10 | 40103900 | ||
8.47 € | 1 | 12 Days | 560 | SPZ | 8 | 5412571075564 | 44.0 | 10 | 40103900 | ||
8.47 € | 1 | 12 Days | 562 | SPZ | 8 | 5412571075571 | 44.0 | 10 | 40103900 | ||
8.47 € | 1 | 12 Days | 587 | SPZ | 8 | 5414465669989 | 49.0 | 10 | 40103900 | ||
8.47 € | 1 | 12 Days | 612 | SPZ | 8 | 5412571075595 | 50.0 | 10 | 40103200 | ||
8.47 € | 1 | 12 Days | 615 | SPZ | 8 | 5412571075601 | 50.0 | 10 | 40103200 |
Pagamento por conta
Pré-pagamento
Copyright © MISUMI Corporation Todos os direitos reservados.