Wiper-rod Seal, 90AU924

Wiper-rod Seal, 90AU924
  • Volume Discount
[Specifications]
・Material: Polyurethane
・Material code: 85 AU 20991
・Series: NIPSL 300
・colour: violet

[Features]
・Combination seal with minimal space requirements, which seals inwards and wipes outwards
・The special pneumatic sealing edge gives very good tightness with low friction and maintains an effective lubricating film
・Material with high wear resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49058499

Part Number
49058499
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.03 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 16.2 Internal Diameter(φ) 10 Width(mm) 6
Hardness in Shore 90 Series NIPSL 300 Material 90AU924
Customs tariff number 39269097 Weight(g) 0.56

This page is Wiper-rod Seal, 90AU924, part number 49058499.
You can find the detail information about specifications and dimensions on part number 49058499.

Tech Support