Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VS18S511DF313A |
VS18S517DF313A |
VS18S611DF313A |
VS18S711DF313A |
VS18SA11DF213A |
VS18SA11DF313A |
VS18SB11DF313A |
VS18SC11DF313A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Operating Pressure Range (psi) | Function | Operation | |
---|---|---|---|---|---|---|---|---|---|
88.88 € | 1 | 5 Days | - | 2 - 10 | 29 - 145 | - | 2/5 | ||
64.74 € | 1 | 5 Days | - | 1.6 - 10 | 29 - 145 | - | 2/5 | ||
105.45 € | 1 | 5 Days | - | 2 - 10 | 29 - 145 | APB | 3/5 | ||
105.45 € | 1 | 5 Days | - | 2 - 10 | 29 - 145 | APB | 3/5 | ||
113.89 € | 1 | 5 Days | 10 | - | 36 - 145 | NC | 2 x 3/2 | ||
104.38 € | 1 | 5 Days | - | 2.5 - 10 | 36 - 145 | NC | 2 x 3/2 | ||
104.38 € | 1 | 5 Days | - | 2.5 - 10 | 36 - 145 | NO | 2 x 3/2 | ||
104.38 € | 1 | 5 Days | - | 2.5 - 10 | 36 - 145 | NO/NC | 2 x 3/2 |
Loading...
Protection Class | IP65 | Range | VS18 | Operating Temperature Range(°C) | -15 - 50 |
---|---|---|---|---|---|
Body | Diecast aluminium | Operating Temperature Range(Fahrenheit) | 5 - 122 | Standard | ISO 15407-2 |
Fluid Temperature Range(°C) | -5 - 50 | Voltage | 24 V DC | Certification | UL 429 - 5th Edition |