Mini ISO Valve Islands

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VS26S711DF213A
VS26SB11DF213A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Operation

123.29 €

1 5 Days COE3/5

122.12 €

1 5 Days NO2 x 3/2

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 10 Protection Class IP65 Range VS26
Operating Temperature Range(°C) -15 - 50 Operating Temperature Range(Fahrenheit) 5 - 122 Standard ISO 15407-2
Fluid Temperature Range(°C) -5 - 50 Voltage 24 V DC

Tech Support