Stainless Steel-Hand knobs, casting only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6335-A4-32-M6-D-PL
6335-A4-32-M6-E-PL
6335-A4-40-M8-D-PL
6335-A4-40-M8-E-PL
6335-A4-50-M10-D-PL
6335-A4-50-M10-E-PL
6335-A4-63-M12-D-PL
6335-A4-63-M12-E-PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d3 h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

15.98 €

1 Available 7 Days D. with threaded through bore12209M 61032-36.0

14.82 €

1 Available 7 Days E. with threaded blind bore12209M 6-321239.0

17.68 €

1 Available 7 Days D. with threaded through bore142513M 81340-57.0

16.82 €

1 Available 7 Days E. with threaded blind bore142513M 8-401559.0

24.58 €

1 Available 7 Days D. with threaded through bore183218M 101650-109.0

23.46 €

1 Available 7 Days E. with threaded blind bore183218M 10-5018114.0

31.82 €

1 Available 7 Days D. with threaded through bore204023M 122063-194.0

29.40 €

1 Available 7 Days E. with threaded blind bore204023M 12-6322207.0

Loading...

  1. 1

Basic information

Finish PL. polished RoHS Ja Material A4. Stainless Steel precision casting

Tech Support