CONEX Push-In Fittings Case

CONEX Push-In Fittings Case
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAL RP150

Part Number
MAL RP150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.68 €

1 7 Days

Loading...

  1. 1

Basic information

Includes Case with 150 push-in fittings: 50 male straight adaptors: (for tube OD) 10x RPD MR0600 (Ø 6mm) / 10x RPD MR0601 (Ø 6mm) 10x RPD MR0800 (Ø 8mm) / 10x RPD MR0801 (Ø 8mm) 10x RPD MR0802 (Ø 8mm) 40 tapered male elbow 90° (for tube OD) 10 x RPC MR0600 (Ø 6mm) / 10x RPC MR0601 (Ø 6mm) 10x RPC MR0800 (Ø 8mm) / 10x RPC MR0801 (Ø 8mm) 10 parallel male elbow: (for tube OD) 10x RPC MG0601 (Ø 6mm) 30 straight union: (for tube OD) 10x RPU ET0606 (Ø 6mm) / 10x RPU ET0808 (Ø 8mm) 10x RPU ET1010 (Ø 10mm) 20 union tee: (for tube OD) 10x RPT ET0606 (Ø 6mm) / 10x RPT ET0808 (Ø 8mm) 1 tube cutter: R22 CT

This page is CONEX Push-In Fittings Case, part number MAL RP150.
You can find the detail information about specifications and dimensions on part number MAL RP150.

Tech Support