Swivel 90° Parallel Male Elbow - RMC MG

Swivel 90° Parallel Male Elbow - RMC MG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMC MG0400
RMC MG0401
RMC MG0600
RMC MG0601
RMC MG0800
RMC MG0801
RMC MG0802
RMC MG1001
RMC MG1002
RMC MG1003
RMC MG1201
RMC MG1202
RMC MG1203
RMC MG1403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

3.10 €

10 7 Days 4G 1/8

3.48 €

10 7 Days 4G 1/4

3.18 €

10 7 Days 6G 1/8

3.48 €

10 7 Days 6G 1/4

3.62 €

10 7 Days 8G 1/8

3.83 €

10 7 Days 8G 1/4

4.70 €

10 7 Days 8G 3/8

4.87 €

10 7 Days 10G 1/4

5.38 €

10 7 Days 10G 3/8

6.28 €

10 7 Days 10G 1/2

6.38 €

5 7 Days 12G 1/4

6.38 €

5 7 Days 12G 3/8

7.52 €

5 7 Days 12G 1/2

8.45 €

5 7 Days 14G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support