Unidirectional Regulator - Parallel Male Thread/Parallel Male Thread - RPL DG

Unidirectional Regulator - Parallel Male Thread/Parallel Male Thread - RPL DG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPL DG0000
RPL DG0101
RPL DG0202
RPL DG0303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

7.28 €

1 7 Days G 1/8

7.68 €

1 7 Days G 1/4

9.13 €

1 7 Days G 3/8

10.13 €

1 7 Days G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support