PVR RFM Female Thread Conectors (PVR RFM405042)

PVR RFM Female Thread Conectors PVR RFM405042

Product Details:

Manufacturer part number: PVR RFM405042

Brand: PREVOST

Price: 9.32

Delivery time: 7 Days


Technical Data:

Width: 56 mm

Length: 67 mm

Fitting ID - For Pipe OD: 40 - 50 mm

Height: 60 mm

BSPP Male Thread: G 1 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVR RFM405042

Part Number
PVR RFM405042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Fitting ID - For Pipe OD
(mm)
Height
(mm)
BSPP Male Thread

9.32 €

1 7 Days 566740 - 5060G 1 1/4

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +50 Max. Operating Pressure(bar) 13

This page is PVR RFM Female Thread Conectors, part number PVR RFM405042.
You can find the detail information about specifications and dimensions on part number PVR RFM405042.

Variation of this product

Part Number
PVR RFM162012
PVR RFM202512
PVR RFM253227
PVR RFM324034
PVR RFM506349
PVR RFM637560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(mm)
Fitting ID - For Pipe OD
(mm)
Height
(mm)
BSPP Male Thread

4.07 €

1 7 Days 244416 - 2025G 1/2

4.18 €

1 7 Days 274620 - 2529G 1/2

4.45 €

1 7 Days 365025 - 3239G 3/4

6.45 €

1 7 Days 425832 - 4045G 1

12.42 €

1 7 Days 707550 - 6365G 1 1/2

14.88 €

1 7 Days 808363 - 7575G 2

Tech Support