Coupling Encoders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E60193

Part Number
E60193
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

75.39 €

1 4 Days

Loading...

  1. 1

Basic information

Inside Diameter A2(mm) 10 Clamp Screw(mm) M4 Max. Radial Shaft Misalignment(mm) ± 0.3
Materials PA 6.6; stainless steel (1.4404 / 316L) Length(mm) 24 Max. Revolution, Mechanical(U/min) 10000
External Diameter(mm) 25 Inside Diameter A1(mm) 10 Max. Axial Shaft Misalignment(mm) ± 0.2
Max. Angular Displacement(°) ± 3.0 Dimensions(mm) Ø 25 / L = 24

This page is Coupling Encoders, part number E60193.
You can find the detail information about specifications and dimensions on part number E60193.

Tech Support