Clamp Fitting Sensors (E30018)

Clamp Fitting Sensors E30018

Product Details:

Manufacturer part number: E30018

Brand: IFM ELECTRONIC

Price: 28.45

Delivery time: 4 Days


Technical Data:

Pressure Rating: 1 bar

Materials: stainless steel (1.4305 / 303); FKM

Design: For temperature sensors

Application: For industrial applications

Process Connection: threaded connection G 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30018

Part Number
E30018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Application Process Connection Ambient Temperature
(°C)
Sensor Connection Tightening Torque
(Nm)
Recommended Media Application Media No Dead Space Dimensions
(mm)
Accessories (Included)

28.45 €

1 4 Days 1stainless steel (1.4305 / 303); FKMFor temperature sensorsFor industrial applicationsthreaded connection G 1/2-Ø 6 mm / Ø 8 mm / Ø 10 mm--Liquids and gases--Sealing

Loading...

  1. 1

Basic information

Installation Clamp fitting

This page is Clamp Fitting Sensors, part number E30018.
You can find the detail information about specifications and dimensions on part number E30018.

Variation of this product

Part Number
E30025
E30144
E40160
E40174
E43003
E43004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pressure Rating
(bar)
Materials Design Application Process Connection Ambient Temperature
(°C)
Sensor Connection Tightening Torque
(Nm)
Recommended Media Application Media No Dead Space Dimensions
(mm)
Accessories (Included)

31.85 €

1 4 Days 1stainless steel (1.4305 / 303); FKMFor temperature sensorsFor industrial applicationsthreaded connection 1/2"NPT-Ø 6 mm / Ø 8 mm / Ø 10 mm--Liquids and gases--O-rings: 3 x Ø 10 mm, 8 mm, 6 mm, closed
O-rings: 1, slotted

62.47 €

1 4 Days 10stainless steel (1.4404 / 316L); clamping ring: PEEK-hygienic systemsthreaded connection G 1/2 sealing cone-10-150Ø 6 mm< 10viscous media and liquids with suspended particles-Yes--

60.42 €

1 4 Days 300stainless steelFor flow sensors Ø 10 mmFor industrial applicationsthreaded connection R 1/2-25-80Ø 10 mm--Liquids and gases---

66.11 €

1 4 Days 300stainless steelFor flow sensors Ø 10 mmFor industrial applicationsthreaded connection 1/2"NPT-25-80Ø 10 mm--Liquids and gases---

57.18 €

1 4 Days 0.5flange: stainless steel; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: TesnitFor capacitive level sensors LK, LI, LT, LL-threaded connection G 3/4 external thread0-80Ø 16 mm6-9---Ø 39 / L = 44-

62.30 €

1 4 Days 0.5flange: stainless steel; Lock nut: stainless steel; spacer: brass; clamping ring: FKM; Sealing: TesnitFor capacitive level sensors LK, LI, LT, LL-threaded connection G 1 external thread0-80Ø 16 mm6-9---Ø 39 / L = 57-

Tech Support