Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1325.330
Allowable Load(N) | 2000 | D1=Outside diameter(Ø) | 55 | Ball Dia. (DK)(Ø) | 30 |
---|---|---|---|---|---|
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
Surface finish component | bright | D=Diameter(mm) | 45±0.080 | H=Height(mm) | 36.8 |
H1=Height(mm) | 13.8±0.2 | H2(mm) | 3.4 |
This page is Ball transfer units heavy duty suitable for outdoor use (K1325), part number K1325.330.
You can find the detail information about specifications and dimensions on part number K1325.330.