Edge protection sealing profiles with integrated steel wire core, Form C (K1368)

Edge protection sealing profiles with integrated steel wire core, Form C (K1368)
[Specifications]
・B=Width(mm): 8
・H=Height(mm): 11
・Clamping range(mm): 1.0-2.0
・Main material: EPDM

[Features]
・To protect, cover and decorate the sharp edges of sheet metal
・Application sectors: machine construction, assembly
・Sealed against moisture, dust and dirt
・No fastening material required
・Various lengths
・For K1368_C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1368.211X10000
K1368.211X2000
K1368.211X20000
K1368.211X5000
K1368.211X50000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

49.62 €

1 4 Days 10000

11.62 €

1 4 Days 2000

97.12 €

1 4 Days 20000

25.86 €

1 4 Days 5000

239.63 €

1 4 Days 50000

Loading...

  1. 1

Basic information

Main material EPDM Component material EPDM Main colour black
Form C Clamping range(mm) 1.0-2.0 Minimum bend radius(mm) A=100 B=200 C=100 D=60
B=Width(mm) 8 B1(mm) 9 H=Height(mm) 11

Tech Support