Manufacturer part number: K1568.0328
Brand: KIPP
Price: 17.47 €
Delivery time: 4 Days
Stroke S: 365 mm
L=Length: 328 mm
Main material: Carbide
A1: 256 mm
A3: 296 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1568.0328
H=Height(mm) | 27 | B=Width(mm) | 19.4 | Surface finish body | galvanised |
---|---|---|---|---|---|
Assembly | Slot mounting | Loading per pair(kg) | 20 | A(mm) | 36 |
A2(mm) | 32 | T = slot depth(mm) | 6-7 |
This page is Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg (K1568), part number K1568.0328.
You can find the detail information about specifications and dimensions on part number K1568.0328.
Configure
Basic Attributes
Type
Stroke S(mm)
L=Length(mm)
Main material
A1(mm)
A3(mm)
Drawer depth from - to(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1568.0197 |
K1568.0303 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | L=Length (mm) | Main material | A1 (mm) | A3 (mm) | Drawer depth from - to (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
13.48 € | 1 | 4 Days | 274 | 197 | Steel | 192 | 165 | 200 - 310 | 246 | ||
14.58 € | 1 | 4 Days | 334 | 303 | Steel | 256 | 271 | 310 - 450 | 310 |