Toggle clamps latch vertical with catch plate (K1265)

Toggle clamps latch vertical with catch plate (K1265)
[Specifications]
・Body Material: Steel, Stainless Steel
・Surface finish component: oil-resistant
・Component colour: red

Toggle clamps latch vertical with catch plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1265.02200
K1265.04500
K1265.07000
K1265.12200
K1265.14500
K1265.17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Body Material Surface finish body F1=Tractive force
(N)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L1=Thread length
(mm)
L3
(mm)

20.73 €

1 4 Days 100Steelgalvanised2200382613414.325.4352213.525.344.45512.281

27.09 €

1 4 Days 150Steelgalvanised45005033.319.17.120.638.14025.41737.165.665.420.3121.5

44.26 €

1 4 Days 200Steelgalvanized90006347.631.89.527545336.53048.788.785.529.4132.4

42.38 €

1 4 Days 100Stainless Steelbright2200382613414.325.4352213.525.344.45512.281

59.81 €

1 4 Days 150Stainless Steelbright45005033.319.17.120.638.14025.41737.165.665.420.3121.5

105.41 €

1 4 Days 200Stainless Steelbright90006347.631.89.527545336.53048.788.79229.4132.4

Loading...

  1. 1

Basic information

Surface finish component oil-resistant Component colour red

Tech Support