Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1254.0800 |
K1254.1800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Surface finish body | M (mm) | |
---|---|---|---|---|---|---|---|
15.48 € | 1 | 4 Days | Steel | galvanised | M6x44 | ||
31.84 € | 1 | 4 Days | Stainless Steel | bright | M6x40 |
Loading...
Hand force FH(N) | 100 | Component material | Plastic | Component colour | red |
---|---|---|---|---|---|
Opening angle of handle | 60° | Opening angle of holding arm | 95° | Retaining force F1(N) | 800 |
Clamping force F3(N) | 600 | A(mm) | 12.7 | A1(mm) | 25.4 |
B(mm) | 27 | B1(mm) | 39.7 | B5(mm) | 3 |
C(mm) | 22.7 | C1(mm) | 9.6 | D(mm) | 5.2 |
H(mm) | 104 | L=Length(mm) | 65.8 | L1(mm) | 28.6 |