Indexing plungers without collar Form H (K0343) (Part Numbers - CAD Download)

Indexing plungers without collar Form H (K0343)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0343.2004
K0343.2105
K0343.2206
K0343.2308
K0343.2410
K0343.2412
K0343.2516
K0343.2903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

5.93 €

1 4 Days Steel4-5.8hardened04M8x1181.338.52113.51303094-90126

5.66 €

1 4 Days Steel5-5.8hardened15M10x1211.343.52414.51703094-91125

6.10 €

1 4 Days Steel6-5.8hardened26M12x1,5251.851.72817.71903094-92146

7.42 €

1 4 Days Steel8-5.8hardened38M16x1,5332.36836242403094-933515

11.03 €

1 4 Days Steel10-5.8hardened410M20x1,5332.87440243003094-943415

12.10 €

1 4 Days Steel12-5.8hardened412M20x1,5332.87842243003094-943915

13.77 €

1 4 Days Steel16-5.8hardened516M24x2403.29650303603094-954620

6.24 €

1 4 Days Steel3.5-5.8hardened93M6x0,75140.831.517111003094-99104.5

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H

Tech Support