Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0346.2004 |
K0346.2105 |
K0346.2206 |
K0346.2308 |
K0346.2410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.33 € | 1 | 4 Days | Steel | 4 | - | 5.8 | hardened | 0 | 4 | 10 | 18 | 1 | 38.5 | 21 | 12 | 6 | ||
8.86 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | 12 | 21 | 1.3 | 43.5 | 24 | 12 | 5 | ||
9.76 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | 14 | 25 | 1.8 | 51.7 | 28 | 14 | 6 | ||
11.62 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | 18 | 33 | 2.3 | 68 | 36 | 35 | 15 | ||
17.71 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | 22 | 33 | 2.8 | 74 | 40 | 34 | 15 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | M |
---|
Configure
Basic Attributes
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Outside diameter(mm)
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Type
Body Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes