Indexing plungers without collar Form N (K0347)

Indexing plungers without collar Form N (K0347)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0347.03105
K0347.03206
K0347.03308
K0347.03410
K0347.13105
K0347.13206
K0347.13308
K0347.13410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Outside diameter
(mm)
D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L4
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

11.29 €

1 4 Days Stainless steel51.4034-hardened1512M41.337248125

12.87 €

1 4 Days Stainless steel61.4034-hardened2614M61.843289146

16.45 €

1 4 Days Stainless steel81.4034-hardened3818M82.35636123515

25.94 €

1 4 Days Stainless steel101.4034-hardened41022M82.86240123415

11.29 €

1 4 Days Stainless steel51.4305-not hardened1512M41.337248125

12.87 €

1 4 Days Stainless steel61.4305-not hardened2614M61.843289146

16.45 €

1 4 Days Stainless steel81.4305-not hardened3818M82.35636123515

25.94 €

1 4 Days Stainless steel101.4305-not hardened41022M82.86240123415

Loading...

  1. 1

Basic information

Form N

Tech Support