Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1077.0901 |
K1077.1101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B1 (mm) | H=Height (mm) | L=Installed length (mm) | L1=Length (mm) | T (mm) | Mounting cutout | |
---|---|---|---|---|---|---|---|---|---|---|
3.29 € | 1 | 4 Days | 30 | 40 | 83 | 90 | 16 | 83 x 34 | ||
3.71 € | 1 | 4 Days | 33.8 | 56.3 | 103 | 110 | 18 | 103 x 49 |
Loading...
Main Body Material | Others | Load capacity(N) | 375 | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | black | Version 2 | plug-in |
Configure
Basic Attributes
B1(mm)
H=Height(mm)
L=Installed length(mm)
L1=Length(mm)
T(mm)
Mounting cutout
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes