Recessed handles (K1079)

Recessed handles (K1079)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Grip material: thermoplastic (ABS)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1079.1121

Part Number
K1079.1121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.28 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 250 Main material Thermoplastic
Main colour black Version 2 screw on A2(mm) 94
B1(mm) 40 B2(mm) 58.8 D=Bore diameter(mm) 3.5
H=Height(mm) 79 H2(mm) 50 H3(mm) 3.6
L=Installed length(mm) 104 L1=Length(mm) 131 T(mm) 58

This page is Recessed handles (K1079), part number K1079.1121.
You can find the detail information about specifications and dimensions on part number K1079.1121.

Tech Support