Spring plungers with slot and stainless steel ball plastic (K0312)

Spring plungers with slot and stainless steel ball plastic (K0312)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0312.06
K0312.08
K0312.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

0.94 €

25 4 Days 913M63.51141

1.12 €

25 4 Days 1530M851.5161.2

1.32 €

25 4 Days 2040M1062191.6

Loading...

  1. 1

Basic information

Main material plastic Component material ball stainless steel

Tech Support