Registar
Condições de filtragem

Easy chain® - version "E", E065 Series

Easy chain® - version "E", E065 Series

Número da peça:

Indefinido. 8 candidatos encontrados.
Quantidade:

Lista de números de peça

Número de itens
Número da peça

Number of Links

Bending Radius

Color

Mounting Bracket

Quantidade mínima de encomenda
1 ~ 100
18 ~ 38
Black
-
1 unidades
1 ~ 100
18 ~ 38
Black
0650.2/9.1, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 0650.2/9.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 0650.2/9.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 0650.2/9.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 0650.2/9.12.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 0650.2/9.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 0650.2/9.12.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 0650.2/9.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 0650.2/9.12.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 0650.2/9.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 0650.2/9.2, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.2.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.2.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.2.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.2/9.2.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.2/9.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate
1 unidades
1 ~ 100
18 ~ 38
Black
-
1 unidades
1 ~ 100
18 ~ 38
Black
0650.3/9.1, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.12.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 0650.3/9.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 0650.3/9.2, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.3/9.2.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.3/9.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate
1 unidades
1 ~ 100
18 ~ 38
Black
-
1 unidades
1 ~ 100
18 ~ 38
Black
0650.4/9.1, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 0650.4/9.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 0650.4/9.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 0650.4/9.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 0650.4/9.12.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 0650.4/9.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 0650.4/9.12.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 0650.4/9.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 0650.4/9.12.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 0650.4/9.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 0650.4/9.2, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.2.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.2.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.2.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.4/9.2.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.4/9.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate
1 unidades
1 ~ 100
18 ~ 38
Black
-
1 unidades
1 ~ 100
18 ~ 38
Black
0650.16.1, For the moving end, Plastic, one-piece, locking, without tiewrap plate / 0650.16.1PZ, For the moving end, Plastic, one-piece, locking, with tiewrap plate / 0650.16.1.A1, For the moving end, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.16.1.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.16.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.16.1.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.16.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.16.1.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.16.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate / 0650.16.12, Full set, Plastic, one-piece, locking, without tiewrap plates / 0650.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / 0650.16.12.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plates / 0650.16.12PZ.A1, Full set, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plates / 0650.16.12.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plates / 0650.16.12PZ.A2, Full set, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plates / 0650.16.12.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plates / 0650.16.12PZ.A3, Full set, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plates / 0650.16.12.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plates / 0650.16.12PZ.A4, Full set, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plates / 0650.16.2, For the fixed-end side, Plastic, one-piece, locking, without tiewrap plate / 0650.16.2PZ, For the fixed-end side, Plastic, one-piece, locking, with tiewrap plate / 0650.16.2.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, without tiewrap plate / 0650.16.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, one-piece, locking, with tiewrap plate / 0650.16.2.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, without tiewrap plate / 0650.16.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, one-piece, locking, with tiewrap plate / 0650.16.2.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, without tiewrap plate / 0650.16.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, one-piece, locking, with tiewrap plate / 0650.16.2.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, without tiewrap plate / 0650.16.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, one-piece, locking, with tiewrap plate
1 unidades
Preço unitário (excluindo IVA)(Preço unitário incluindo IVA)
Data de envio standard
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis
-
( - )
6 dias úteis

Informações detalhadas

Informações básicas

Cost-effective, easy to fill e-chains® are available in two versions. In the "E" version the cable is simply installed from the outside, and in the "Z" version from the inside. The primaryreason to choose easy chains® is to save time when fitting cables. The material, igumid NB, presents more application opportunities due to its flexibility, UL94-V2 classification and excellent cleanroom qualities. The onepiece design keeps the easy chain® very cost effective.
[Features]
- Easy filling without opening and closing the lids
- If quiet running is required
- If a light and cost-effective e-chain® is required
- For high accelerations