Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F92A-C-1
Type of actuation | Metallic Target | Type of switching output | NPN | Type of switch function | Normally open contact |
---|---|---|---|---|---|
Switching distance(mm) | 5 | Switching frequency(Hz) | 1000 | Type of electric connection(mm) | Cable |
Construction type housing | Cylinder, screw-thread | Housing material | Metal | Coating housing | Other |
Mechanical mounting condition for sensor | Concise | Number of semiconductor outputs with signalling function | 1 | Number of contact energized outputs with signalling function | 0 |
Number of protected contact energized outputs | 0 | Number of protected semiconductor outputs | 0 | Compression-resistant | false |
Suitable for safety functions | false | With monitoring function downstream switching devices | false | Cascadable | false |
Diameter sensor(mm) | 18 | Length of sensor(mm) | 46.5 | Degree of protection (NEMA) | Other |
SIL according to IEC 61508 | None | Type of interface | None | Type of interface for safety communication | None |
Explosion safety category for dust | None | Explosion safety category for gas | None |
This page is Inductive Coupler [F92A], part number F92A-C-1.
You can find the detail information about specifications and dimensions on part number F92A-C-1.