Manufacturer part number: CSCG140-HLE
Brand: INA
Price: 4,555.47 €
Delivery time: 98 Days
Outer Diameter D: 406.4 φ
Bore diameter [d]: 355.6 mm
Dynamic load rating (radial): 55000 N
Radial load rating: 98000 N
Internal diameter (d): 14 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSCG140-HLE
Part Number
|
---|
CSCG140-HLE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Bore diameter [d] (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Internal diameter (d) (inch) | Limiting speed [n G] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4,555.47 € | 1 | Available | 98 Days | 406.4 | 355.6 | 55000 | 98000 | 14 | 1380 | 4.89 |
Loading...
Width B (or T)(mm) | 25.4 |
---|
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Bore diameter [d](mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Internal diameter (d)(inch)
Limiting speed [n G](1/min)
Filter by standard shipping days
Optional Attributes