Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2217-K-M
Outer Diameter D(φ) | 150 | Width B (or T)(mm) | 36 | Bore diameter(mm) | 85 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 59000 | Radial load rating(N) | 23600 | Limiting speed in rpm | 7200 1/min |
Ref. speed rpm | 5200 1/min | Weight(kg) | 2.632 |
This page is Self-Aligning Ball Bearing 22..-K-M, Tapered Bore, Solid Brass Cage, part number 2217-K-M.
You can find the detail information about specifications and dimensions on part number 2217-K-M.