Manufacturer part number: 7007-B-XL-TVP-UO
Brand: FAG
Price: 49.23 €
Delivery time: 4 Days
Outer Diameter D: 62 φ
Width B (or T): 14 mm
Bore diameter: 35 mm
Dynamic load rating (radial): 24300 N
Product type: Bearing set clearance-free in O or X arrangement
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7007-B-XL-TVP-UO
Part Number
|
---|
7007-B-XL-TVP-UO |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 49.23 € | 1000 | 4 Days | 62 | 14 | 35 | 24300 | Bearing set clearance-free in O or X arrangement | 17200 | 14700 1/min | 9000 1/min | 0.141 |
Loading...
This page is Angular Contact Ball Bearing 70..-B-XL-TVP, Single Row, X-Life, Plastic Cage, part number 7007-B-XL-TVP-UO.
You can find the detail information about specifications and dimensions on part number 7007-B-XL-TVP-UO.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Product type
Radial load rating(N)
Limiting speed in rpm
Ref. speed rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7004-B-XL-TVP |
7005-B-XL-TVP |
7006-B-XL-TVP |
7007-B-XL-TVP |
7008-B-XL-TVP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Product type | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.97 € | 1000 | 4 Days | 42 | 12 | 20 | 14500 | Standard | 8000 | 22600 1/min | 14400 1/min | 0.06 | |||
22.55 € | 1000 | 4 Days | 47 | 12 | 25 | 16000 | Standard | 9900 | 19900 1/min | 12000 1/min | 0.071 | |||
27.00 € | 1000 | 4 Days | 55 | 13 | 30 | 19900 | Standard | 13400 | 16800 1/min | 10200 1/min | 0.106 | |||
34.98 € | 1000 | 4 Days | 62 | 14 | 35 | 24300 | Standard | 17200 | 14700 1/min | 9000 1/min | 0.141 | |||
42.18 € | 1000 | 4 Days | 68 | 15 | 40 | 28000 | Standard | 20300 | 13300 1/min | 8400 1/min | 0.17 |