Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10500-31301008
Main Body Material | Steel | Surface finish body | black oxidised | Main colour | black |
---|---|---|---|---|---|
Component material | Aluminium | Surface finish component | powder-coated | Component colour | black |
Form | D | D1=Thread | M30x2 | D2(mm) | 40 |
H(mm) | 84.6 | H1(mm) | 35 | H2(mm) | 10 |
H3(mm) | 25 | H4(mm) | 8 | L=Handle length(mm) | 70.4 |
suitable for slot width(mm) | 8 | Clamping force F(kN) | 4 | Hand force FH(N) | 120 |
This page is Eccentric clamp module Form D (10500), part number 10500-31301008.
You can find the detail information about specifications and dimensions on part number 10500-31301008.