Manufacturer part number: 03330-160
Brand: NORELEM
Price: 33.19 €
Delivery time: 4 Days
D1=Outside diameter: 16 mm
D2=Bore diameter 2: 10 mm
D3: 16 mm
H: 11.9 mm
M: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03330-160
Part Number
|
---|
03330-160 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Bore diameter 2 (mm) | D3 (mm) | H (mm) | M (mm) | Suitable for lateral spring plungers with D = (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
33.19 € | 1 | 4 Days | 16 | 10 | 16 | 11.9 | 2 | 10 | 0.0094 |
Loading...
Type | Auxiliary Part for Mounting | Main material | Steel | Item | Holder |
---|---|---|---|---|---|
Version 1 | Eccentric | RoHS | Yes |
This page is Eccentric bushes for lateral spring plungers (03330), part number 03330-160.
You can find the detail information about specifications and dimensions on part number 03330-160.
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Bore diameter 2(mm)
D3(mm)
H(mm)
M(mm)
Suitable for lateral spring plungers with D =(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03330-120 |
03330-150 |
03330-180 |
03330-250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Bore diameter 2 (mm) | D3 (mm) | H (mm) | M (mm) | Suitable for lateral spring plungers with D = (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 1 | 4 Days | 12 | 6 | 12 | 9.9 | 2 | 6 | 0.0054 | ||
31.17 € | 1 | 4 Days | 15 | 8 | 15 | 9.9 | 2 | 8 | 0.0081 | ||
35.71 € | 1 | 4 Days | 18 | 12 | 18 | 13.9 | 2 | 12 | 0.0125 | ||
40.96 € | 1 | 4 Days | 25 | 16 | 25 | 17.9 | 3 | 16 | 0.0340 |