Connectors with screw fitting, Form E (20961)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20961-1211215X10000
20961-1211215X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P=cable length
(mm)

66.16 €

1 4 Days 10000

51.00 €

1 4 Days 5000

Loading...

  1. 1

Basic information

Main material TPU Component material Bronze Form E
D1(mm) 14.5 D3(mm) 6 G1 M12X1
L1=thread length(mm) 43 No. of conductors x conductor cross-section 5X0,34 mm²

Tech Support