Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05312-145
Main material | Steel | Surface finish body | galvanised | Form | A |
---|---|---|---|---|---|
B=Width(mm) | 40 | B1(mm) | 30 | B3(mm) | 38 |
B4(mm) | 60 | B5(mm) | 16.5 | D=diameter(mm) | 145 |
D1(mm) | 11.5 | D2(mm) | M5 | D3(mm) | M6 |
L=Length(mm) | 140 | L1(mm) | 8 | L2(mm) | 14 |
L3(mm) | 13 | L4(mm) | 26 | L5(mm) | 38 |
L6(mm) | 10 | R(mm) | 5 | R1(mm) | 42 |
R2(mm) | 58.5 | S=Thickness(mm) | 5 |
This page is Adapter plate round, Form A (05312), part number 05312-145.
You can find the detail information about specifications and dimensions on part number 05312-145.