Magnets with internal thread NdFeB, rectangular, with rubber protective jacket (09112)

Magnets with internal thread NdFeB, rectangular, with rubber protective jacket (09112)
· Protection for sensitive surfaces

· Temperature range up to 60 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09112-10-14331
09112-10-24331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form L1
(mm)

9.43 €

1 4 Days A-

12.59 €

1 4 Days B25

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Rubber Component colour black
B=Width(mm) 31 D1(mm) 10 D2=Thread M4
H=Height(mm) 6.9 H1(mm) 6 H2(mm) 4.5
L=Length(mm) 43 Temperature max.(°C) 60

Tech Support