Manufacturer part number: 95152-115
Brand: NORELEM
Price: 9.52 €
Delivery time: 4 Days
Load Capacity Range: 50.1 to 100.0 N
Load rating: 100 N
Outside diameter: 31 Ø
Ball Dia. SD: 15.8 Ø
Form: B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95152-115
Part Number
|
---|
95152-115 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Capacity Range (N) | Load rating (N) | Outside diameter (Ø) | Ball Dia. SD (Ø) | Form | D=diameter (mm) | H=Height (mm) | H1=Height (mm) | H2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.52 € | 1 | 4 Days | 50.1 to 100.0 | 100 | 31 | 15.8 | B | 24±0.065 | 21 | 9.5 | 2.8 |
Loading...
Type | Standard | Shape | Cylindrical | Body Material | Steel |
---|---|---|---|---|---|
Ball Material | Polyamide | Component material | Polyamide | Surface finish body | Galvanised |
This page is Ball transfer units with steel housing and plastic ball (95152), part number 95152-115.
You can find the detail information about specifications and dimensions on part number 95152-115.
Configure
Basic Attributes
Load Capacity Range(N)
Load rating(N)
Outside diameter(Ø)
Form
D=diameter(mm)
H=Height(mm)
H1=Height(mm)
H2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95152-122 |
95152-130 |
95152-215 |
95152-222 |
95152-230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Capacity Range (N) | Load rating (N) | Outside diameter (Ø) | Ball Dia. SD (Ø) | Form | D=diameter (mm) | H=Height (mm) | H1=Height (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.46 € | 1 | 4 Days | 100.1 to 500.0 | 200 | 45 | 22.2 | B | 36±0.080 | 30 | 9.6 | 2.8 | ||
56.57 € | 1 | 4 Days | 100.1 to 500.0 | 250 | 55 | 30 | B | 45±0.080 | 37 | 13.6 | 4 | ||
22.08 € | 1 | 4 Days | 50.1 to 100.0 | 100 | 31 | 15.8 | C | 24±0.065 | 21 | 9.5 | 2.8 | ||
31.99 € | 1 | 4 Days | 100.1 to 500.0 | 200 | 45 | 22.2 | C | 36±0.080 | 30 | 9.6 | 2.8 | ||
68.90 € | 1 | 4 Days | 100.1 to 500.0 | 250 | 55 | 30 | C | 45±0.080 | 37 | 13.6 | 4 |