Manufacturer part number: 95156-260
Brand: NORELEM
Price: 559.22 €
Delivery time: 4 Days
Allowable Load: 10000 N
Component material: Stainless steel
Form: C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95156-260
O.D. D(Ø) | 117 | Ball Dia. SD(Ø) | 57.1 | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | galvanised | D=diameter(mm) | 100±0.1 | H=Height(mm) | 77.5 |
H1=Height(mm) | 29.5 | H2(mm) | 5 |
This page is Ball transfer units with solid steel housing (95156), part number 95156-260.
You can find the detail information about specifications and dimensions on part number 95156-260.
Part Number |
---|
95156-160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (N) | Component material | Form |
---|---|---|---|---|---|---|---|
431.42 € | 1 | 4 Days | 15000 | Steel | B |