Manufacturer part number: 95164-024
Brand: NORELEM
Price: 1.37 €
Delivery time: 4 Days
D=diameter: 24 mm
Assembly dimensions D1: 25.7 +0.2 mm
Assembly dimensions H: 7 mm
Tolerance ring suitable for ball rollers: 95150-.15 / 95152-.15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95164-024
Part Number
|
---|
95164-024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | Assembly dimensions D1 (mm) | Assembly dimensions H (mm) | Tolerance ring suitable for ball rollers | |
---|---|---|---|---|---|---|---|---|
1.37 € | 1 | 4 Days | 24 | 25.7 +0.2 | 7 | 95150-.15 / 95152-.15 |
Loading...
Type | Related Part | Body Material | Steel | Main material | Leaf spring steel |
---|
This page is Tolerance rings (95164), part number 95164-024.
You can find the detail information about specifications and dimensions on part number 95164-024.
Configure
Basic Attributes
D=diameter(mm)
Assembly dimensions D1(mm)
Assembly dimensions H(mm)
Tolerance ring suitable for ball rollers
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95164-036 |
95164-045 |
95164-062 |
95164-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | Assembly dimensions D1 (mm) | Assembly dimensions H (mm) | Tolerance ring suitable for ball rollers |
---|---|---|---|---|---|---|---|---|
2.01 € | 1 | 4 Days | 36 | 37.7 +0.2 | 12 | 95150-.22 / 95152-.22 | ||
2.35 € | 1 | 4 Days | 45 | 46.7 +0.2 | 12 | 95150-.30 / 95152-.30 | ||
2.77 € | 1 | 4 Days | 62 | 64.1 +0.3 | 15 | 95150-.45 | ||
7.52 € | 1 | 4 Days | 100 | 102.5 +0.35 | 19 | 95156-.60 |