Manufacturer part number: K0474.54040
Brand: KIPP
Price: 31.98 €
Delivery time: 4 Days
G: 60 mm
K: 105 mm
L: 117 mm
R: 75 mm
A=Square socket: 40.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0474.54040
Part Number
|
---|
K0474.54040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | G (mm) | K (mm) | L (mm) | R (mm) | A=Square socket (mm) | B=Internal diameter (mm) | C (mm) | D (mm) | E (mm) | H (mm) | P (mm) | Q (mm) | S (mm) | T (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.98 € | 1 | 4 Days | 60 | 105 | 117 | 75 | 40.3 | 40.2 | 47 | 60 | 60 | 75 | 48 | 57 | M8x45 | M10x50 | 0.5251 |
Loading...
Main material | Aluminium | Surface finish body | tumbled | Component material | Steel |
---|---|---|---|---|---|
Version 2 | for round and square tubes | Version 1 | 4-way flat | Item | Tube Clamp |
Surface finish component | galvanized | RoHS | true |
Configure
Basic Attributes
Type
G(mm)
K(mm)
L(mm)
R(mm)
A=Square socket(mm)
B=Internal diameter(mm)
C(mm)
D(mm)
E(mm)
H(mm)
P(mm)
Q(mm)
S(mm)
T(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes