Tube clamps, base, Aluminium (K0478) (K0478.5230)

Tube clamps, base, Aluminium (K0478) K0478.5230

Product Details:

Manufacturer part number: K0478.5230

Brand: KIPP

Price: 21.49

Delivery time: 4 Days


Technical Data:

B: 7 mm

G: 75 mm

K: 57 mm

L: 56 mm

M: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0478.5230

Part Number
K0478.5230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
G
(mm)
K
(mm)
L
(mm)
M
(mm)
R
(mm)
A=Square socket
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
N
(mm)
P
(mm)
Q
(mm)
S
(mm)
Weight
(kg)

21.49 €

1 4 Days 7755756754630.3624545571033.525M8x450.2745

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body tumbled Component material Steel
Version 2 for square tubes F(mm) 5 Version 1 with foot
Item Tube Clamp Surface finish component galvanized RoHS true

Tech Support