Hinges die-cast Zinc, adjustable, Form B (K1898)

Hinges die-cast Zinc, adjustable, Form B (K1898)
· Connects two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1898.0538212121
K1898.0538212122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour

16.18 €

1 4 Days chromed

14.09 €

1 4 Days black

Loading...

  1. 1

Basic information

B=Width(mm) 60 Main material Zinc Form B
A=Length(mm) 76 B1(mm) 34 D1(mm) 6.5
H(mm) 15 Kind of fastening fastening holes A1=Hole spacing left(mm) 21
A2=Hole spacing right(mm) 21 A3=Wing length left(mm) 38 A4=Wing length right(mm) 38
Version 1 adjustable Item Hinge F1(N) 3650
F2(N) 2000 Form definition vertical Component material Stainless steel
Opening angle 270° Product type Hinge S=Thickness(mm) 8
Travel path L max.(mm) 4 Weight(kg) 0.2070 PL Edelstahl false
RoHS true

Tech Support