Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1898.0538212131 |
K1898.0538212132 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
16.18 € | 1 | 4 Days | chromed | ||
14.09 € | 1 | 4 Days | black |
Loading...
B=Width(mm) | 60 | Main material | Zinc | Form | C |
---|---|---|---|---|---|
A=Length(mm) | 76 | B1(mm) | 34 | D1(mm) | 6.5 |
H(mm) | 15 | Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 21 |
A2=Hole spacing right(mm) | 21 | A3=Wing length left(mm) | 38 | A4=Wing length right(mm) | 38 |
Version 1 | adjustable | Item | Hinge | F1(N) | 3650 |
F2(N) | 2000 | Form definition | horizontal | Component material | Stainless steel |
Opening angle | 270° | Product type | Hinge | S=Thickness(mm) | 8 |
Travel path L max.(mm) | 4 | Weight(kg) | 0.2000 | PL Edelstahl | false |
RoHS | true |