Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05593-01-1186 |
05593-01-2186 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Actuation | |
---|---|---|---|---|---|---|
52.22 € | 1 | 4 Days | A | T-Grip | ||
102.51 € | 1 | 4 Days | B | Lockable T-grip |
Loading...
Main material | Stainless steel | Steel code | 1.4401 | D=diameter(mm) | 32 |
---|---|---|---|---|---|
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 |