Manufacturer part number: 07144-416
Brand: NORELEM
Price: 37.80 €
Delivery time: 4 Days
D=plate diameter: 50 mm
Load rating max.: 20 kN
Main Body Height h: 35 mm
D1=Thread (M): 16 mm
H2: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07144-416
Type | Level Adjusting Base | Body Material | Steel | Component material | Steel |
---|---|---|---|---|---|
Form | G |
This page is Swivel feet, Form G (07144), part number 07144-416.
You can find the detail information about specifications and dimensions on part number 07144-416.
Configure
Basic Attributes
D=plate diameter(mm)
Load rating max.(kN)
Main Body Height h(mm)
D1=Thread (M)(mm)
H2(mm)
SW(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07144-410 |
07144-412 |
07144-420 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | Main Body Height h (mm) | D1=Thread (M) (mm) | H2 (mm) | SW (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
32.65 € | 1 | 4 Days | 32 | 12 | 25 | 10 | 5 | 17 | 10 | ||
25.23 € | 1 | 4 Days | 40 | 17 | 29 | 12 | 6 | 19 | 12 | ||
45.04 € | 1 | 4 Days | 60 | 24 | 45 | 20 | 8 | 30 | 18 |