Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21812-1571350
Main material | Brass | Surface finish body | Nickel-plated and high-gloss polished | Component material | Glass |
---|---|---|---|---|---|
Form | A | B=Width(mm) | 12.3 | D4(mm) | 4.5 |
H=Height(mm) | 13 | H1(mm) | 1 | L=Length(mm) | 57 |
L1(mm) | 37 | L2(mm) | 45 | Sensitivity | 50' |
This page is Tubular bubble levels with frame to screw on, Form A, one sight glass (21812), part number 21812-1571350.
You can find the detail information about specifications and dimensions on part number 21812-1571350.