Taper grips fixed (06315) (06315-150507)

Taper grips fixed (06315) 06315-150507

Product Details:

Manufacturer part number: 06315-150507

Brand: NORELEM

Price: 1.75

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M5

Handle Length: 50 mm

D1=Outside diameter: 15 mm

D2: 11 mm

L=thread length: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06315-150507

Part Number
06315-150507
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)

1.75 €

1 4 Days M55015117

Loading...

  1. 1

Basic information

Type Fixed Type Shape Stick Type (Taper) Main material Duroplast
Component material Steel Component colour Galvanised Main colour High-polish finish black

This page is Taper grips fixed (06315), part number 06315-150507.
You can find the detail information about specifications and dimensions on part number 06315-150507.

Variation of this product

Part Number
06315-120408
06315-180608
06315-210610
06315-210810
06315-250810
06315-261012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)

2.43 €

1 4 Days M4401298

1.85 €

1 4 Days M66418138

2.39 €

1 4 Days M672211510

2.24 €

1 4 Days M872211510

2.82 €

1 4 Days M890251710

3.78 €

1 4 Days M10100262012

Tech Support