Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0818.10 |
K0818.12 |
K0818.16 |
K0818.20 |
K0818.22 |
K0818.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1 (mm) | D3 (mm) | L1 (mm) | L2 (mm) | L4 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.40 € | 1 | 4 Days | 10 | 7 | M3 | 11 | 11 | 3 | 0.0088 | ||
15.12 € | 1 | 4 Days | 12 | 8 | M5 | 13 | 12 | 4 | 0.0126 | ||
17.60 € | 1 | 4 Days | 16 | 12 | M5 | 18 | 14 | 4.5 | 0.0375 | ||
20.24 € | 1 | 4 Days | 20 | 14 | M5 | 22 | 15 | 5 | 0.0594 | ||
22.68 € | 1 | 4 Days | 22 | 16 | M5 | 22 | 17 | 5 | 0.0808 | ||
26.66 € | 1 | 4 Days | 25 | 18 | M5 | 25 | 17 | 5 | 0.1101 |
Loading...
Main material | Tool steel | Version 1 | extractable | Version 2 | with head |
---|---|---|---|---|---|
Form | B | Item | Locating Pin | RoHS | true |
Configure
Basic Attributes
D=diameter(mm)
D1(mm)
D3(mm)
L1(mm)
L2(mm)
L4(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes