Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small (K2066)

Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small (K2066)
· Black surface

· Prevents reflections

· For the optical metrology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2066.001000

Part Number
K2066.001000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.97 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Component material Plastic
Component colour black Form A Version 2 horizontal foot
Opening angle of handle 85° Opening angle of holding arm 120° Hand force FH(N) 50
F2=Retaining force(N) 1000 Retaining force F1(N) 700 Clamping force F3(N) 500
Clamping force F4(N) 700 A(mm) 16 A1(mm) 26
B(mm) 24 B1(mm) 34 B2(mm) 9.5
B3(mm) 5.5 B5(mm) 2 C(mm) 16
C1(mm) 9 D(mm) 4.4 H(mm) 88
L=Length(mm) 57 L1(mm) 31 L2(mm) 16.6
M=Clamping spindle M5x40 Main colour black Version 1 for measurement technology
Item Toggle Clamp Form definition small Grip type toggle clamp vertical
Product type adjustable clamping spindle Weight(kg) 0.0900 PL Edelstahl false
RoHS true

This page is Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form A, small (K2066), part number K2066.001000.
You can find the detail information about specifications and dimensions on part number K2066.001000.

Tech Support