UNILOCK 5-axis reducer adapter system size 138 mm (K1423)

UNILOCK 5-axis reducer adapter system size 138 mm (K1423)
· For adapting system size 80 to 138

· For clamping and positioning workpieces

· Freely accessible without protruding edges

· Hardened and ground contact faces

· Combinable with K1419 basic module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1423.1251

Part Number
K1423.1251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,243.15 €

1 4 Days

Loading...

  1. 1

Basic information

Form A Size System size 138 mm H=Height(mm) 125
Tightening torque max.(Nm) 15 Version 1 UNILOCK D=Diameter(mm) ⌀138
Retaining force F(kN) 50

Tech Support