Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated (K1750)

Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated (K1750)
· End stops for clamping onto clamping rails

· Form-fit connection with precision toothing

· Slim space-saving version

· Suitable for multi-clamping system

· Suitable for multi-clamping system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1750.0503002

Part Number
K1750.0503002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.71 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Form B
Slot width(mm) 5 B=Width(mm) 50 B1(mm) 30
D3=Cap screw(mm) M10x30 H=Height(mm) 25 H1(mm) 12.5
L=Length(mm) 30 Version 1 for multi-clamping system Item ES Fixed Jaw
D=Internal diameter M5 D1=Internal diameter M6 Form definition serrated
Weight(kg) 0.3354 Suitable for system width(mm) 50 PL Edelstahl false
RoHS true

This page is Fixed jaws ES for multi-clamping system, Form B, jaw plates serrated (K1750), part number K1750.0503002.
You can find the detail information about specifications and dimensions on part number K1750.0503002.

Tech Support